技术参数

液体限位检测
测量原理液体音叉
特点/应用Compact vibronic device for high pressure and high temperature applications,
Optional extension tube up to 6 m (19.7 ft),
Modular housing concept,
Wide range of certificates

特点Heartbeat Technology,
Bluetooth® Operation and maintenance SmartBlue App,
LED Module,
RFID TAG for easy identification,
Second line of defense,
Temperature spacer for high process temperature,
Plug and play functionalities

电源/通信19...253V AC / 2-wire,
10...55V / DC-PNP 3-wire,
9...20V DC with relay DPDT,
19...253V AC or 19...55V DC with relay DPDT,
2-wire NAMUR,
2-wire PFM,
4-20mA HART
环境温度-60 °C...+70 °C
(-76 °F...+158 °F)
过程温度-60 °C...+280 °C
(-76 °F...+536 °F)
过程压力(绝压)/最大过压限定值Vacuum...100 bar
Vacuum...1450 psi
最小介质密度0.5 g/cm³
(0.4 g/cm³ optional)
主要接液部件316L
Alloy
过程连接Threads:
3/4", 1"

Flanges:
DN25...DN100
ASME 1"...4"
JIS 50A
传感器长度up to 6 m (19.7 ft)

通信2-wire direct load
HART
DC-PNP 3-wire
Relays
NAMUR
PFM
Bluetooth® wireless technology
证书和认证ATEX, IEC Ex, NEPSI, EAC Ex, KC, JPN Ex, INMETRO, UK Ex
安全认证Overfill protection WHG
SIL2/ SIL 3 according to IEC 61508
设计认证EN 10204-3.1
NACE MR0175, MR0103
ASME B31.3 Process Piping
AD2000
CRN
船级认证ABS/ LR/ BV/ DNV
选项Ambient temperature down to -60 °C (-76 °F),
Heavy duty stainless steel housing,
Coating PFA (conductive)
组件FTL325P Interface PFM
FTL325N Interface NAMUR